Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2500

Spectrum Analysis Power Supply and Tubes


Our research-grade gas tube and power supply combination is specifically designed to give optimum intensity and line resolution. Spectrum tube assemblies are commonly used in a variety of spectroscopic applications, ranging from observation to scientific use. When observed through a spectroscope, the emission lines corresponding to the energy transition levels of the gaseous atoms or molecules will appear as distinct components. The spectral output for each tube type can be found in common references such as the Handbook of Chemistry and Physics (CRC Press). Spectrum tube assemblies consist of a power supply and interchangeable spectrum tube(s). Power supply (5,000V 10mA max) is 3" L x 4.5" W x 14.5" H and has an on/off switch and 6ft. cord.

Note: Spectrum tubes and power supplies sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×