Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1339

VLM™ High Quality Laser Diode Modules

Mount pictured sold separately

Mount pictured sold separately


×
  • Ideal for Measurement and Positioning Applications
  • 635nm & 670nm Wavelengths

Fixed focus, visible laser modules combine laser diode technology, quality optics, and high-end electronics with a compact housing to provide a rugged, reliable laser source for a variety of applications. Differing models have bright, red beams with circular or elliptical beam sizes in a variety of powers and wavelengths, as well as both line generator and industrial housed versions. The Micro VLM™ series offers a compact size for space limited requirements. Applications include measurement, positioning, robot vision, bar code scanning, alignment, guidelines, pointing, switching, timing, and leveling. Useful in a variety of medical, industrial, and scientific instrumentation, as well as general R&D work. Power Supply, required for operation, sold separately.

Note: Mount pictured sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer