Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1993

TECHSPEC C-Mount Lens Mounts


  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C-Mount Components
  • Optic is Held in Place with Included Retaining Ring
  • S-Mount Lens Mounts or T-Mount Lens Mounts Also Available

TECHSPEC® C-Mount Lens Mounts are designed to mount a variety of optical components into C-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC® C-Mount Lens Mounts are threaded for 1" x 32TPI mounting, with a 30mm outer diameter.

Note: 25/25.4mm holder (#56-353) is a 3 part assembly and adds 16.3mm to the system length. 25/25.4mm holder (#56-354) is a 3 part assembly and adds 24.2mm to the system length.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×