Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2677

TECHSPEC Laser Diode Fixed Beam Expanders


  • λ/4 Transmitted Wavefront Performance
  • Focus Mechanism with Non-Rotating Optics
  • Metric (M6) and English (¼-20) Mounting Holes

Laser Diode Fixed Beam Expanders are primarily designed to integrate with our line of High-Performance Laser Diode Modules. The precise focusing mechanism keeps optics from rotating, which helps maintain boresight accuracy and a minimally aberrated focused beam. Two full rotations of the focus knurl covers the complete focus range. Focus lock secures position.

The M14 to C-Thread Adapter (#58-478) allows users to easily integrate the diode beam expanders with any of our C-Mount Components as well as to any of our Helium-Neon Lasers (adds 4mm to system length). The Dovetail Adapter (#58-275) is required to connect the High-Performance Laser Diode Modules to our Laser Diode Fixed Beam Expanders (adds 7.8mm to system length). The Mounted Anamorphic Prism Pair (#47-274) connects directly to the male M14 thread on the Laser Diode Beam Expanders.

Laser Optics

Technical Information

 

Beam Expander Mounting Configurations

— Click on an item below to view that item's product page.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×