Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1630

GoldTL™ Telecentric Lenses

0.06X GoldTL™ Telecentric Lens (Mount Included), #58-260
#58-256 (0.73X)
#55-348 (0.125X)
#58-257 (0.36X)
#55-349 (0.25X)
#54-798 (0.5X)
#58-258 (0.18X)
#55-350 (1.0X)
#56-948 (0.08X)
#58-259 (0.09X)

0.06X GoldTL™ Telecentric Lens (Mount Included), #58-260

#58-256 (0.73X)

#55-348 (0.125X)

#58-257 (0.36X)

#55-349 (0.25X)

#54-798 (0.5X)

#58-258 (0.18X)

#55-350 (1.0X)

#56-948 (0.08X)

#58-259 (0.09X)


  • Focusable to Allow for Working Distance Adjustment
  • High Light Throughput f/6 Designs
  • Designed for ½” and 2/3” Sensor Formats
  • <0.2° Telecentricity

TECHSPEC® GoldTL™ Telecentric Lenses were designed specifically for machine vision and metrology applications. The unique focusable design allows for working distance adjustment, while still providing <0.2° telecentricity. These lenses also feature high resolutions, low distortions, and are available for ½” or 2/3” sensors. TECHSPEC® GoldTL™ Telecentric Lenses have a front filter thread for easy integration of color filters, polarizers or other mounted components. Both the iris and focusing adjustment positions can be fixed by set screws to remain secure in high vibration environments.

Technical Information

Telecentric Lens Mounting Clamp Dimensions
Stock No.ABCDEFG
#56-02488mm16mm34mm94mm120mm101.6mm50mm
#56-02585mm17.5mm32.5mm91mm120mm101.6mm48.5mm
#56-026103mm39.5mm107mm103mm90mm55.5mm
#56-027134mm55mm148mm134mm122mm81mm

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×