Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3355

Partially-Telecentric 7X Zoom Lens


  • Maintains Telecentricity from 0.25X - 0.5X
  • Variable Working Distance Range
  • Center to Corner Resolution >100 lp/mm

Designed with flexibility in mind, the Partially-Telecentric 7X Zoom Lens is the ideal choice for a number of measurement and gauging applications. Featuring a full zoom range from 0.07X - 0.5X this lens will maintain its telecentric nature from 0.25X - 0.5X. The Partially-Telecentric Zoom Lens is ideal for selecting an exact field of view for system optimization. Covering up to a 1.1” sensor, all but the largest C-Mount camera sensors can be covered and with greater than 70% relative illumination.

Technical Information

Working Distance vs. Field of View
Working Distance Zoom Range Magnification 1.1" Sensor ⅔" Sensor ½" Sensor
182.0mm
(minimum working distance)
Minimum 0.253X 48.7mm 34.9mm 25.3mm
Maximum 0.50X 24.6mm 17.7mm 12.8mm
300.0mm Minimum 0.141X 87.5mm 62.5mm 45.4mm
Maximum 0.278X 44.0mm 31.6mm 23.0mm
577.2mm
(maximum working distance)
Minimum 0.071X 175.2mm 125.0mm 90.1mm
Maximum 0.14X 88.0mm 63.1mm 45.7mm

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×