Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3568

S-Mount Diode Mounts


  • S-Mount for Easy Integration
  • Low Profile Design
  • Accepts Common Laser Diodes or Photodiodes
  • C-Mount Diode Mounts Also Available

S-Mount Diode Mounts are designed for easy integration into S-mount compatible systems. Diodes can be oriented in either direction to maximize access to leads or connections. S-Mount Diode Mounts feature low profile designs to minimize system length, and to decrease the distance between the diode and an attached S-mount lens mount.

Technical Information

S-Mount Photodiode Mounts
Stock No. Clear Aperture CA T1 T2 D1 d2
#63-967 4.86mm 9.9mm 6.9mm 8.0mm 10.0mm
#63-968 8.44mm 11.45mm 8.45mm 11.35mm 12.0mm

S-Mount Laser Diode Can Mounts
Stock No. Clear Aperture CA A B C D E
#63-965 4.7mm 8.8mm 5.8mm 5.55mm 5.6mm 1.5mm
#63-966 7.6mm 9.6mm 6.6mm 6.35mm 9.0mm 1.0mm

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer
×