Laser beam expanders consist of transmissive configurations, with Galilean or Keplerian designs, and reflective configurations, which use a series of mirrors, similar to microscope designs.
Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.
Glass Cutting with Cailabs Canunda Reflective Axicons
Watch how LZH uses the Cailabs Canunda Reflective Axicons to improve the efficiency and quality of glass cutting by generating high-power Bessel beams.
Laser Optics Lab:Specifications for Selecting a Laser
When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.
Learn how to align an AdlOptica πShaper from Edmund Optics, which converts input Gaussian laser beams to flat top profiles with nearly 100% efficiency.
Learn how to align an AdlOptica Focal-πShaper Q Flat Top Beam Shaper, which convers Gaussian beams to Airy disk profiles, resulting in flat top focused spots.
Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.
Schwarz Mirrors minimize unwanted stray light using an opaque, engineered fused silica substrate that absorbs light that would otherwise be transmitted.
Join Ehren O'Donnell, Product Engineer, as he briefly explains our hydrophobic coatings capabilities and the differences between a hydrophobic coated and non-hydrophobic coated optic.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act