Monolithic Collimator
New
- Simultaneously Collimate Light from Laser Diode Fast and Slow Axes
- Circularize Elliptical Output from Common Blue Laser Diodes
- Ideal for Light Collimation of Single Emitters in the Blue Spectrum
Dynamic Optics Deformable Lenses
New
- Transmissive Adaptive Optics for Wavefront Correction
- Visible AR Coating for >97% Transmission
- Ideal for Aberration Correction in Microscopy Applications
Beam Shaping Diffusers
New
- High Efficiency, Angle Bending, Batwing, and Elliptical Configurations Available
- Transmission Efficiency >88%
- Low-Cost, High-Performance Diffusers
OD8 Fluorescence Bandpass Filters
New
- OD ≥8 Blocking and >95% Minimum Peak Transmission in the Passband
- Designed for Common qPCR Fluorophores
- Excitation Filters and Emission Filters Available
Everix Ultra-Thin 10nm Bandpass Filters
New
- Narrow 10nm Bandwidth
- Lightweight, Flexible, and Ultra-Thin 400µm Thickness
- Scratch Insensitive and Durable Design
Ultra-Thin Nanoparticle Polarizers
New
- Lightweight 90µm Thick Substrate
- >10,000:1 Extinction Ratio
- Excellent Resistance to Temperature, Chemicals, and Harsh Environments
- Range of Standard Sizes, Coatings, and Custom Options Available
Ultraviolet (UV) Linear Polarizing Film
New
- High UV Transmission from 325 - 400nm
- 1000:1 Contrast From 325 - 400nm, 6000:1 Contrast From 400 - 750nm
- Thin, Versatile Polymer Substrate
Precision Laser Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Diffraction Limited at Designed Nd:YAG Laser Wavelengths
- Laser Damage Designed Coatings on UV Fused Silica Substrates
- Specified Slope Error to Guarantee Low Mid-Spatial Frequency Errors
- High Precision Laser Grade Aspheric Lenses are also Available
High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- High Quality Fused Silica Substrate
- <10Å Surface Roughness for Low Scatter
- 90° Offset Angle for Easy Integration
Broadband Dielectric ZERODUR® λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- Enhanced Reflectivity and LDT over Metallic Coatings
- UV, Visible, and NIR Reflective Coatings Designed for 0-45° AOI
- Metallic Coated ZERODUR® Mirrors Also Available
Fused Silica Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- UV Fused Silica Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Prevent Laser Instability When Used in Laser Cavities
- N-BK7 Wedged Windows and Fused Silica Flat Windows Also Available
λ/10 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
Germanium (Ge) Windows
New
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Uncoated or with AR Coatings Designed for a Variety of IR Ranges
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Infrared Applications Requiring Rugged Optics
- DLC Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Suprasil® Windows
New
- High Transmission from 200 to 3500nm
- <1 ppm OH Content for Minimal Absorption Losses
- 10-5 Surface Quality and up to λ/10 TWD
λ/4 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
Dual Band Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
- Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
- Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers
Broadband Dielectric λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI
Nonlinear Crystals
- BBO Crystals for Frequency Conversion of 800nm and 1030nm Lasers
- LBO Crystals for Frequency Conversion of 1030nm and 1064nm Lasers
- High Damage Thresholds Up to 10 J/cm2 @ 1064nm, 10ns, 10Hz
- Broad Transparency Range from the UV to the IR
ISP Optics Quartz Windows
New
- High Transmission from 190 - 3500nm
- High Chemical Resistance
- Low Coefficient of Thermal Expansion
ISP Optics Infrared Brewster Windows
New
- Transmit P-Polarized Light Without Reflection Losses
- Ideal for Polarization Separation in the IR Spectrum
- Germanium (Ge) or Zinc Selenide (ZnSe) Substrate Options
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses
New
- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications
ISP Optics Silicon (Si) Aspheric Lenses
New
- Transmission from 1.2 - 7μm
- Diffraction-Limited Performance
- Available Uncoated or HDAR Coated for 3 - 5μm
ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses
- Positive or Negative Meniscus Lenses
- CVD Grade Zinc Selenide (ZnSe) Ideal for CO2 Systems
- Uncoated or BBAR Coated for 8 – 12µm
ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses
New
- Designed for Small Spot Sizes Between 1 - 12µm
- BBAR Coating Covering the NIR - LWIR from 1 - 12µm
- Low Absorption and Dispersion
ISP Optics Infrared (IR) Dichroic Beamsplitters
New
- Separate Visible Light from Infrared (3-12µm) Light
- Visible Transmitting/Infrared Reflecting and Visible Reflecting/Infrared Transmitting Designs
- Ideal for Combining Visible Guide Lasers with MWIR Lasers
Plastic Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Full Prescription Data Available
- Standard 25mm Diameter for Easy System Integration
- High Numerical Aperture Designs for Superior Light Collection
1λ UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
HOLO/OR Polymer on Glass Vortex Phase Plates
New
- Convert Gaussian Beams to Donut-Shaped Energy Rings
- Vortex Phase Plates for 488, 515, and 532nm Lasers
- Polymer on Glass, N-BK7 Substrate with a Lower Price Point
Sapphire Windows
New
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Features Extreme Surface Hardness Chemical Resistance
- Transmits Wavelengths Ranging From UV to Mid-Infrared
- Thinner and Stronger than Standard Glass Windows
- Anti-Reflection Coating Options Covering 400 - 5000nm Available
Infrared (IR) Bandpass Filters
New
- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter
Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
- Low Group Delay Dispersion
- <50Å RMS Surface Roughness to Minimize Scatter
Ultraviolet Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Enhanced Metallic Coating for High Reflectivity Across Deep UV (DUV) and Visible Spectra
- 190nm Design Wavelength
- <50Å RMS Surface Roughness
Fused Silica Light Pipe Homogenizing Rods
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Excellent Transmission in the UV
- Hexagonal Aperture Maximizes Throughput
- Perfect for Non-Uniform Light Sources
- Additional Light Pipe Homogenizing Rods Available
Zinc Selenide (ZnSe) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Low Dispersion
- Available Uncoated or AR Coated
- Ideal for Thermal Imaging, FLIR, and Medical Systems
90° Specialty Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Splits Input Image Into Two Paths Separated by 180°
- Variety of Sizes and Broadband Coatings Available
- Additional Right Angle Prism Options Available
λ/4 N-BK7 Precision Windows
New
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Circular and Square Sizes from 5mm to 150mm
- 7 Broadband Anti-Reflection Coating Options Available
- World's Largest selection of Standard N-Bk7 Windows
- Also Available with Ultra-Thin N-BK7 Windows
ZERODUR® λ/10 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion
λ/10 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion
Ultra-Thin Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Ultra-Thin 0.20mm Thickness
- UV Fused Silica Substrates
- Extremely Lightweight
VIS-NIR Neutral Density (ND) Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Consistent Transmission from 350 – 1100nm
- Optical Densities from 0.1 to 3.0 Available
- Combine Filters for Custom Optical Densities
VIS-EXT Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
Plastic Hybrid Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Color-Corrected Plastic Aspheres
- Diffractive Surface Minimizes Chromatic Aberration
- Low-Cost, Molded Design
Single Mode Fiber Optic Patchcords
New
- FC/PC, FC/APC, and Hybrid Terminated Connectors
- Patchcords for Wavelengths from 450 – 1650nm
- 1m and 2m Standardized Lengths Available
Polarization Maintaining Fiber Optic Patchcords
New
- FC/PC, FC/APC, and Hybrid Terminated Connectors
- Patchcords for Wavelengths from 460 – 1625nm
- Polarization Extinction Ratios up to 25dB
- 1m and 2m Standardized Lengths Available
High Extinction Ratio Polarization Maintaining Fiber Optic Patchcords
New
- FC/PC, FC/APC, or Hybrid Terminated Connectors
- Patchcords for Wavelengths from 970 – 1625nm
- Extinction Ratios up to 33 dB
- Ideal for Use with 980, 1064, 1310, and 1550nm IR Lasers
NIR Wire Grid Polarizers
New
- Designed for 700 - 2500nm
- High Transmission and High Contrast Versions Available
- Ideal for Thermal Imaging
Broadband Dielectric 90° Specialty Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Splits Input Image into Two Paths Separated by 180°
- >99% Average Reflectivity Over 400 – 750nm
- Additional Right Angle Prism and 90° Specialty Mirror Options Available
Mounted Linear Glass Polarizing Filters
New
Top Seller
- Stackable, Rotating Mount for Easy Integration into Imaging Systems
- Eliminate Hot Spots and Reduce Glare
- 95% Polarization Efficiency
- Also Available Unmounted
High Contrast Plastic Linear Polarizers (XP42-200)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Extinction Ratio of 9000:1
- Increased Durability through Lamination on PMMA
- High Transmission of Unpolarized Light from 400 – 700nm
BBAR Coated UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
• BBAR Coatings from the UV to the NIR
• Ideal for Low Power Laser Sources
• Sizes Ranging from 5 – 25mm
785nm Laser Line Coated Fused Silica PCX Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
Everix Ultra-Thin OD4 Longpass Filters
New
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive
Everix Ultra-Thin OD4 Shortpass Filters
New
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive