Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 75 Products in Family

0.32 NA 2.51mm FL Uncoated, Molded Aspheric Lens

Precision Molded Aspheric Lenses

Precision Molded Aspheric Lenses

Stock #83-573 Clearance
×
€29.95
Qty 1
€29.95
Volume Pricing
Request a Quote
Numerical Aperture NA:
0.32
Diameter (mm):
3.00 +0.005/-0.020
Effective Focal Length EFL (mm):
2.51
Focal Length Specification Wavelength (nm):
1550
Focal Length Tolerance (%):
±1
Clear Aperture CA (mm):
1.60
Coating:
Uncoated
Transmitted Wavefront Error (λ, RMS):
< 0.40
Surface Quality:
40-20
Operating Temperature (°C):
≤200
Center Thickness Tolerance (mm):
±0.05
Center Thickness CT (mm):
1.33
Working Distance (mm):
1.76
Edge Thickness ET (mm):
1.15
Magnification:
Infinite
Substrate:
Index of Refraction nd:
1.806
Abbe Number (vd):
40.79
f/#:
1.56
Lightpath Lens Code:
355945
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light, Mounted in Aluminum Ring
Wavelength Range (nm):
380 - 2400
Note:
May be available in limited quantities, or require a minimum purchase quantity.

Regulatory Compliance

RoHS:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA Precision Molded Aspheric Lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×