Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 37 Products in Family

0.37NA UV/VIS Patchcord 600 Micron Fiber w/ SMA Connector

Stock #35-057
€205.00
×
Qty 1
€205.00
Acceptance Angle (°):
43.00
Cladding Diameter (μm):
700.00
Connector:
SMA
Minimum Bend Radius (mm):
120/60 (Continuous/Momentary)
Length (m):
1.50
Numerical Aperture NA:
0.37
Operating Temperature (°C):
0 to 85
Core Diameter (μm):
600.00
Fiber Diameter (μm):
710.00
Wavelength:
UV/VIS
Index of Refraction nd - Core:
1.452 @850nm
Index of Refraction nd - Cladding:
1.404 @850nm
Wavelength Range (nm):
190 - 1250
Numerical Aperture (NA) Tolerance:
±0.02
Jacket Material:
PVC Monocoil
Jacket Diameter (mm):
2.85
RoHS:

Product Family Description

High quality fiber optic patch cables are ideal for applications requiring optimum transmission in the UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) range. These cables incorporate fused silica 0.37 and 0.22 numerical aperture fiber, sheathed in rugged 3/16" OD PVC monocoil, and are available in 1.5m length with FC or SMA connectors. Operating temperature of –40° to +100°C.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×