Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 26 Products in Family

0.4 OD 100 x 300mm, Neutral Density Filter

Stock #83-999
€350.00
Qty 1-10
€350.00
Qty 11
€323.75
Volume Pricing
Request a Quote
Coating:
Uncoated
Dimensions (mm):
100.0 x 300.0
Optical Density OD:
0.4
Transmission (%):
40.00
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
400 - 700
Substrate:
Wratten 2

Regulatory Compliance

RoHS 2015:
Reach 191:

Product Description

Storage in humid environments can cause the filters to cloud and temperatures should not exceed 50°C for extended periods. Every 0.3 density increment equals one f-stop.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×