• Country/Region
  •   
 
See all 34 Products in Family

0.4 OD 12.5mm Diameter, Laminated Wratten Filter

Stock #84-012
€45.00
Qty 1
€45.00
Volume Pricing
Request a Quote
Coating:
Uncoated
Diameter (mm):
12.50 ±0.50
Optical Density OD:
0.4
Thickness (mm):
0.30 ±0.25
Transmission (%):
40.00
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
400 - 700
Substrate:
Laminated Wratten 2

Regulatory Compliance

RoHS:

Product Description

Density and transmission values are for unlaminated filter film. Lamination typically changes optical density by less than ±0.1 OD. View curves for specific performance data.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×