Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 14 Products in Family

0.508" ID Fiber Optic Adapter MX-9

#66-907

#66-907

Stock #66-907
€27.50
Qty 1
€27.50
Inner Diameter (mm):
12.90
Model Number:
MX-9
Outer Diameter (mm):
25.00
Thickness (mm):
32.00
Inner Diameter (inches):
0.508
Construction:
6061-T6 Aluminum
Type of Illumination:
Accessory
RoHS:

Product Family Description

Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators. All are constructed from 6061-T6 Aluminum.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×