Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 16 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
0.5mm Uncoated Dove Prism

Stock #85-155
€238.00
×
Qty 1-5
€238.00
Qty 6
€190.50
Volume Pricing
Request a Quote
Height (mm):
0.5
Length (mm):
2.10
Coating:
Uncoated
Angle Tolerance (arcmin):
2
Bevel:
Protective bevel as needed
Dimensional Tolerance (mm):
±0.05 Legs, ±0.15 Hypotenuse
Image Orientation:
Left-Handed
Ray Deviation (°):
0.00
Substrate:
Surface Flatness:
λ/8
Surface Quality:
40-20
Type:
Dove Prism

Regulatory Compliance

RoHS 2015:
Reach 191:

Product Family Description

  • Image Rotation of 180°
  • Left Handed Image
  • Ideal for Rotation or Displaced Retroreflection

Dove prisms have an unusual and very interesting characteristic — if you look through the prism and rotate it around a longitudinal axis, the image rotates through twice the angle through which the dove prism itself rotates. For optimal peformance, use dove prisms with collimated light. The top surface of each TECHSPEC® Dove Prism is ground and the longest length (specified by dimension B) features an unbeveled sharp edge.

TECHSPEC® Dove Prisms are offered uncoated, with anti-reflection coated diagonal faces, or with aluminized diagonal faces. Aluminized dove prisms feature a protected aluminum coating with black Krylon paint on the diagonal faces and are ideal for displaced retroreflection. They provide a u-turn for incident laser beam light.

Reflection is displaced 49mm (in 15mm sizes) or 75mm (in 25mm sizes) when incident rays are centered on the diagonal face. Aluminized TECHSPEC® Dove Prisms can be used in imaging systems (with fields of view less than dimension A/ dimension C) to view areas behind the camera or around corners. They can also provide a split image, where one scene is displaced relative to the other.

Technical Information

 
Stock No. A B C D
#85-155 0.50mm 2.10mm 0.50mm 0.70mm
#85-156 1.00mm 4.20mm 1.00mm 1.40mm
#85-157 2.00mm 8.40mm 2.00mm 2.80mm
#85-158 3.00mm 12.60mm 3.00mm 4.20mm
#32-998 5.00mm 21.14mm 5.00mm 7.07mm
#49-424
#32-999 10.0mm 43.96mm 10.0mm 14.14mm
#49-425
#32-553 15.00mm 64.00mm 15.00mm 21.21mm
#49-426
#31-055 18.00mm 76.10mm 18.00mm 25.45mm
#49-427
#32-554 20.00mm 81.30mm 20.00mm 28.28mm
#49-428
#45-403 25.00mm 105.68mm 25.00mm 35.36mm
#49-429

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×