• Country/Region
  •   
 
See all 7 Products in Family

LightPath 350340 | 6.33mm Dia., 0.62 NA, BBAR (600-1050nm), Molded Aspheric Lens

Stock #48-144 Clearance
×
€31.00
Qty 1
€31.00
Volume Pricing
Request a Quote
Numerical Aperture NA:
0.62
Diameter (mm):
6.33 ±0.015
Effective Focal Length EFL (mm):
4.03
Focal Length Specification Wavelength (nm):
685.00
Focal Length Tolerance (%):
±1
Clear Aperture CA (mm):
5.00
Coating:
BBAR (600-1050nm)
Transmitted Wavefront Error (λ, RMS):
< 0.070
Surface Quality:
40-20
Operating Temperature (°C):
≤200
Center Thickness CT (mm):
3.07
Working Distance (mm):
1.56
Edge Thickness ET (mm):
1.49
Magnification:
Infinite
Substrate:
ECO 550
Index of Refraction nd:
1.603
Abbe Number (vd):
50.22
Coating Specification:
Ravg <1.0% @ 600 - 1050nm
f/#:
0.81
Lightpath Lens Code:
350340
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light
Wavelength Range (nm):
600 - 1050
Asphere Figure Error (μm RMS):
Diffraction Limited Transmitted Wavefront
Note:
May be available in limited quantities, or require a minimum purchase quantity. Contact us for more information

Regulatory Compliance

RoHS 2015:
Reach 205:

Product Description

May be available in limited quantities, or require a minimum purchase quantity. Contact us for more information.

Technical Information

Index Change by Wavelength
Wavelength Index of Refraction
486.1nm 1.61341
546.1nm 1.60786
587.6nm 1.60500
632.8nm 1.60251
656.3nm 1.60141
670.0nm 1.60095
706.5nm 1.59940
780.0nm 1.59708
852.1nm 1.59528
1014.0nm 1.59227
1300.0nm 1.58850
1550.0nm 1.58572
 
Numerical Aperture NA Effective Focal Length EFL Window Properties (Thickness t, Index)
0.15 5.000 N/A
0.15 18.400 0.250, 1.517
0.16 15.290 0.250, 1.517
0.18 6.100 N/A
0.18 13.860 N/A
0.25 11.000 0.250, 1.517
0.30 1.160 N/A
0.30 6.160 0.275, 1.517
0.30 7.50 0.275, 1.517
0.40 6.240 0.275, 1.517
0.42 4.500 N/A
0.43 1.140 0.300, 1.517
0.47 4.470 1.20, 1.573
0.50 2.000 0.250, 1.517
0.50 8.000 0.250, 1.517
0.53 2.950 0.250, 1.517
0.55 0.382 N/A
0.55 1.450 N/A
0.55 2.720 1.20, 1.573 (Polycarbonate)
0.55 3.890 1.20, 1.573
0.55 4.510 0.250, 1.517
0.59 0.450 N/A
0.60 4.000 1.20, 1.518
0.62 4.030 1.20, 1.518
0.68 2.750 N/A
0.68 3.100 N/A

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×