Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 50 Products in Family

0.7 OD 50mm Square, Laminated Wratten Filter

Stock #84-054
€105.00
Qty 1-10
€105.00
Qty 11
€97.13
Volume Pricing
Request a Quote
Coating:
Uncoated
Substrate:
Laminated Wratten 2
Optical Density OD:
0.7
Dimensions (mm):
50.0 x 50.0 ±0.50
Thickness (mm):
0.30 ±0.25
Transmission (%):
20.00
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:

Product Description

Density and transmission values are for unlaminated filter film. Lamination typically changes optical density by less than ±0.1 OD. View curves for specific performance data.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×