Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 9 Products in Family

0.75" x 5.95", 0.50" FL, Cylinder Fresnel Lens

Stock #46-109
€35.00
Qty 1-10
€35.00
Qty 11-49
€31.50
Qty 50+
Request a Quote
Dimensions (inches):
0.75 x 5.95
Dimensional Tolerance (inches):
±0.05
Dimensions (mm):
19.05 x 151.13
Effective Size (inches):
0.5 x 5.95
Effective Focal Length EFL (mm):
12.70
Effective Focal Length EFL (inches):
0.50
Center Thickness CT (inches):
0.06
Groove Density (grooves/inch):
200.00
Substrate:
Acrylic
Coating:
Uncoated
Thickness Tolerance (inches):
±0.020
Index of Refraction nd:
1.49
Operating Temperature (°C):
80 (Maximum)
Transmission (%):
92 (from 400-1100nm)
Type:
Fresnel Lens
Wavelength Range (nm):
400 - 1100
RoHS:

Product Family Description

  • Collapsed Version of a Standard Cylinder Lens
  • Ideal for Focusing One Dimension
  • Various Sizes Available

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×