• Country/Region
  •   
 
See all 25 Products in Family

1000μm 0.22 NA VIS/NIR Fiber, 10m Length

Stock #57-089
€997.50
Qty 1-4
€997.50
Qty 5
€855.00
Volume Pricing
Request a Quote
Acceptance Angle (°):
25.4
Buffer Material:
Nylon
Cladding Diameter (μm):
1100 ±22
Coating:
VIS/NIR
Minimum Bend Radius (mm):
220/110 (Continuous/Momentary)
Substrate:
Length (m):
10.00
Numerical Aperture NA:
0.22
Operating Temperature (°C):
-40 to +100
Outer Diameter (μm):
1300 ±65
Core Diameter (μm):
1000 ±20
Index of Refraction nd - Core:
1.457
Index of Refraction nd - Cladding:
1.440
Wavelength Range (nm):
300 - 2400
Numerical Aperture (NA) Tolerance:
±0.02
Silicone Buffer Diameter (μm):
1200 ±36

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Description

Fiber ends are not polished.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×