Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 4 Products in Family

1000μm, 2 Fibers, Communications Grade Plastic Fiber

Stock #02-546 Clearance
×
€1.00
Qty 1
€1.00
Acceptance Angle (°):
56.00
Minimum Bend Radius (mm):
44.00
Substrate:
Acrylic
Attenuation (dB/m):
0.19
Numerical Aperture NA:
0.47
Number of Fibers:
2.00
Operating Temperature (°C):
-55 to +85
Dimensions (mm):
2.20 x 4.40
Core Diameter (μm):
980.00
Fiber Diameter (μm):
1000.00
Length (ft):
Cut to Order, Minimum 10
Construction:
Black Polyethylene Jacket
Index of Refraction nd - Core:
1.492
Index of Refraction nd - Cladding:
1.417
Numerical Aperture (NA) Tolerance:
±0.03
RoHS:

Product Description

Minimum Purchase is 10ft or Qty = 10

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×