Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 4 Products in Family

10° Commercial Grade Wedge Prism

Stock #27-679 Clearance
×
€33.90
Qty 1-5
€33.90
Qty 6-25
€30.50
Qty 26+
Request a Quote
Coating:
MgF2 (400-700nm)
Angle Tolerance (arcmin):
1.00
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Diameter (mm):
25.00 ±0.1
Diameter Tolerance (mm):
±0.1
Image Orientation:
Beam Deviation
Power (diopters):
17.63
Substrate:
N-BK7
Surface Accuracy:
Thickness (mm):
3.00
Type:
Wedge Prism
Wedge Angle:
18° 8'0"
Wedge Angle Deviation (°):
10.00
RoHS:

Product Family Description

  • Feature Standard Designs and Specifications
  • Ideal for Beam Steering
  • For More Options, View Precision Quality Wedge Prisms

Wedge prisms can be used individually to deviate a laser beam a set angle, or two wedge prisms can be used together as an anamorphic pair.

Commercial Grade Wedge Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×