Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 14 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
10mm, 785 V-Coat, N-BK7 Laser Line RA Prism

Stock #83-221 Clearance
×
€91.00
×
Qty 1-5
€91.00
Qty 6
€73.00
Volume Pricing
Request a Quote
Length of Legs (mm):
10.0
Length of Hypotenuse (mm):
14.1
Coating:
Laser V-Coat (785nm)
Angle Tolerance (arcsec):
±15
Bevel:
Protective bevel as needed
Coating Specification:
Rabs <0.25% @ 785nm
Design Wavelength DWL (nm):
785
Dimensional Tolerance (mm):
+0.00/-0.10
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Substrate:
Surface Flatness:
λ/8
Surface Quality:
40-20
Type:
Right Angle Prism

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, YAG, and Diode Sources
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available

TECHSPEC® Laser Line Right Angle Prisms are ideally suited for industrial and low power laser applications. These prisms feature tight angle tolerances and are made from precision N-BK7 for use in a variety of visible and NIR applications. Anti-reflection coatings provide <0.25% reflection at the coating’s design wavelengths.></0.25%>

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×