• Country/Region
  •   
 
See all 5 Products in Family

10mm Sq/ 10 Sq Div, 19mm Dia. Microscope Eyepiece Reticle

Stock #62-054 Clearance
×
€150.00
Qty 1
€150.00
Volume Pricing
Request a Quote
Diameter (mm):
19.00 +0.0/-0.1
Substrate:
Line Width (mm):
0.012
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Line Width Tolerance (mm):
± 0.003
Centering (mm):
0.1
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Description

19mm version is not numbered or lettered.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×