Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 105 Products in Family

TECHSPEC 10" Dia, 100" FL Enhanced Alum., Spherical Mirror

Stock #43-570 Clearance
×
€2,050.00
×
Qty 1-2
€2,050.00
Qty 3
€1,845.00
Volume Pricing
Request a Quote
Focal Length Tolerance (%):
±1
Surface Quality:
60-40
Surface Accuracy:
λ/4
Diameter (inches):
10.0
Diameter (mm):
254.00 +1.5/-0
Diameter Tolerance (inches):
+0.06/-0
Effective Focal Length EFL (inches):
100.00
Effective Focal Length EFL (mm):
2540.00
Aperture (f/#):
f/10
Coating:
Enhanced Aluminum (450-650nm)
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating Type:
Metal
Back Surface:
Ground
Edge Thickness ET (inches):
1.75
Edge Thickness ET (mm):
44.45
Edge Thickness Tolerance (%):
+0.0/-10
Type:
Spherical Mirror
Typical Energy Density Limit:
0.2 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
450 - 650

Regulatory Compliance

RoHS:

Product Family Description

TECHSPEC® λ/4 Precision Spherical Mirrors are designed for research and technical OEM applications in the UV, VIS, or IR ranges. Each size is available uncoated or with one of our various reflective mirror coatings.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×