Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 6 Products in Family

1:2 (0.5X), Schneider Xenoplan Telecentric Lens

Stock #59-827
€4,995.00
Qty 1
€4,995.00
Volume Pricing
Request a Quote
Primary Magnification PMAG:
0.5X
Maximum Sensor Format:
2/3"
Aperture (f/#):
f/3.6
Working Distance (mm):
195.00
Mount:
C-Mount
Type:
Telecentric Lens
Depth of Field (mm):
±4
Distortion (%):
<0.7
Horizontal Field of View, 1/2" Sensor:
12.8mm
Filter Thread:
M58 x 0.75
Length (mm):
263.90
Maximum Diameter (mm):
74.0
Mounting Diameter (mm):
62.00
Mounting Offset (mm):
134.00
Resolution:
40 lp/mm @ >50%
Working Distance Tolerance (mm):
±12

Regulatory Compliance

RoHS:

Product Family Description

  • Telecentric In Image and Object Space
  • Fine Focus Adjustment of ±3mm
  • Full Iris Control
  • 2/3" Max. Sensor Format

Schneider’s Xenoplan Bilateral Telecentric lenses set a new standard for lens performance in non-contact optical metrology. These Schneider lenses use a unique bilateral optical design, both object and image space telecentricity is ensured. Five magnifications make up the telecentric Schneider lens family, and are complemented with a lockable, rotating lens support mount to increase system stability.

The Schneider lenses are designed to work with standard 2/3" sensor format cameras and have adjustable iris and focus controls. All lenses have front filter accessory threads for easy integration of popular mounted filters.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×