Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 37 Products in Family

12 x 38mm FL, Grade 1, Double-Convex Lens

Stock #20-816 Clearance
×
€7.50
Qty 1-1
€7.50
Qty 2
€5.25
Diameter (mm):
12.00
Effective Focal Length EFL (mm):
38.00
f/#:
3.17
Numerical Aperture NA:
0.16
Type:
Double-Convex Lens
RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

1 - 14.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×