Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 33 Products in Family

120 lp/mm, 1" x 3", Float Glass, Ronchi Ruling

Stock #38-563
€210.00
Qty 1-5
€210.00
Qty 6-10
€189.00
Qty 11+
Request a Quote
Coating:
Vacuum Deposited Chrome
Frequency (lp/mm):
120.00
Substrate:
Float Glass
Length (inches):
3.00
Optical Density OD:
3.00
Pattern Size (mm):
12.7 x 25.4
Thickness (mm):
1.10
Width (inches):
1.00
RoHS:

Product Family Description

  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.

Precision Ronchi Ruling Glass slides are excellent for evaluating resolution, field distortion, and parfocal stability, especially of microscopes. Many different Linepairs Per Milimeter (lp/mm) versions available.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×