Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 51 Products in Family

12.0mm Dia. x 36.0mm FL, NIR II Coated, PCX N-K5 Lens

Diameter (mm):
12.00 +0.00/-0.10
Effective Focal Length EFL (mm):
36.00
Back Focal Length BFL (mm):
34.07
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550 nm
Substrate:
N-K5
Surface Quality:
40-20
Focal Length Tolerance (%):
±1.00
Centering (arcmin):
<1
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
2.02
Radius R1 (mm):
18.83
Clear Aperture CA (mm):
11.00
f/#:
3.00
Numerical Aperture NA:
0.17
Focal Length Specification Wavelength (nm):
587.6
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Typical Energy Density Limit:
8 J/cm2 @ 1064nm, 10ns
Wavelength Range (nm):
750 - 1550
RoHS:

Product Family Description

  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available

N-K5 Lenses are available in various diameters, focal lengths, as well as Plano-Convex and Double-Convex form factors. Anti-reflective coatings covering the VIS to NIR make these ideal for multiple applications.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×