Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 31 Products in Family

12.5mm Dia. x -38mm FL, Grade 1, Plano-Concave Lens

Stock #20-520 Clearance
×
€8.50
Qty 1-1
€8.50
Qty 2
€5.95
Diameter (mm):
12.50
Effective Focal Length EFL (mm):
-38.00
Coating:
Anti-Reflection Coating
f/#:
3.04
Numerical Aperture NA:
0.16
Type:
Plano-Concave Lens
RoHS:
Exempt
×

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Plano-concave (PCV) lenses have one flat and one inward curved surface. PCV lenses have a negative focal length and are used for image reduction or to spread light.

Experimental Quality Plano-Concave (PCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×