Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 24 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
12.5mm Diameter x 25mm FL Uncoated, UV PCX Cylinder Lens

Stock #68-168 Clearance
×
€149.00
×
Qty 1-5
€149.00
Qty 6
€119.20
Volume Pricing
Request a Quote
Diameter (mm):
12.50 +0.0/-0.2
Effective Focal Length EFL (mm):
25.00
Back Focal Length BFL (mm):
22.94
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Substrate:
Coating:
Uncoated
Edge Thickness ET (mm):
1.15
f/#:
2.00
Focal Length Tolerance (%):
±3
Numerical Aperture NA:
0.25
Radius R (mm):
11.46
Surface Quality:
40-20
Type:
Cylinder Lens, Plano-Convex
Wavelength Range (nm):
200 - 2200
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS:

Product Family Description

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Precision Design

Our TECHSPEC® Fused Silica PCX Cylinder Lenses are ideal for UV beam shaping, or for applications operating in harsh or rugged environments. Focusing light in only one dimension, cylinder lenses are commonly used with linear sensor arrays, or to create a line from a laser source. For custom coating requirements, please contact our Sales Department.

Laser Optics

UV FS Transmission Curve
UV FS Transmission Curve

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×