Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 24 Products in Family

TECHSPEC 12.5mm Diameter x 25mm FL UV-VIS Coated, UV PCX Cylinder Lens

Stock #86-042
€169.00
×
Qty 1-5
€169.00
Qty 6
€135.20
Volume Pricing
Request a Quote
Diameter (mm):
12.50 +0.0/-0.2
Effective Focal Length EFL (mm):
25.00
Back Focal Length BFL (mm):
22.94
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Substrate:
Fused Silica
Coating:
UV-VIS (250-700nm)
Coating Specification:
Rabs ≤1.0% @ 350 - 450nm
Ravg ≤1.5% @ 250 - 700nm
Edge Thickness ET (mm):
1.15
f/#:
2.00
Focal Length Tolerance (%):
±3
Numerical Aperture NA:
0.25
Radius R (mm):
11.46
Surface Quality:
40-20
Type:
Cylinder Lens, Plano-Convex
Typical Energy Density Limit:
3 J/cm2 @ 355nm, 10ns
5 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
250 - 700
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS:

Product Family Description

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Precision Design

Our TECHSPEC® Fused Silica PCX Cylinder Lenses are ideal for UV beam shaping, or for applications operating in harsh or rugged environments. Focusing light in only one dimension, cylinder lenses are commonly used with linear sensor arrays, or to create a line from a laser source. For custom coating requirements, please contact our Sales Department.

Laser Optics

UV FS Transmission Curve
UV FS Transmission Curve

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×