Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 33 Products in Family

TECHSPEC 125mm Diameter x 3.3mm Thickness, Uncoated, BOROFLOAT® Window

Stock #33-005 Clearance
×
€44.95
×
Qty 1
€44.95
Volume Pricing
Request a Quote
Abbe Number (vd):
65.41
Bevel:
Protective as needed
Diameter (mm):
125.00 Nominal
Thickness (mm):
3.30
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
3.25
Density (g/cm3):
2.2
Index of Refraction nd:
1.472
Operating Temperature (°C):
1 hour @ 500; >100 hours @ 450
Poisson's Ratio:
0.2
Stress-Optical Coefficient (mm2/N):
4 x 10-6
Substrate:
Surface Flatness:
4 - 6λ
Surface Quality:
80-50
Thickness Tolerance (mm):
Nominal
Transformation Temperature (°C):
525
Transmission (%):
90
Type:
Protective Window
Wavelength Range (nm):
350 - 2000
Young's Modulus (GPa):
64

Regulatory Compliance

RoHS:

Product Family Description

  • Low Coefficient of Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock

BOROFLOAT® Borosilicate Windows are ideal for high temperature and harsh environment applications. Unlike common borosilicate that is drawn flat, BOROFLOAT® is produced by a float technique that yields superior surface flatness — typically 4 - 6λ per inch. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass.

Can’t find what you need? Get a quick custom quote.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×