Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 6 Products in Family

12.5mm Round Mounted Wire Grid Linear Polarizer

Round Mounted Wire Grid Linear Polarizer

Round Mounted Wire Grid Linear Polarizer

Stock #34-317
€325.00
Qty 1-10
€325.00
Qty 11
€299.00
Volume Pricing
Request a Quote
Mount:
Mounted
Coating Specification:
AR: BBAR <1% Reflectance 400 - 700nm on Back of Substrate and Both Sides of Cover Glass
Surface Quality:
80-50
Alignment Tolerance (°):
±1.0
Operating Temperature (°C):
-40 to +200
Substrate:
Corning Eagle XG
Thickness (mm):
5.80
Substrate Thickness (mm):
1.53
Clear Aperture CA (mm):
8.5
Diameter (mm):
12.50
Extinction Ratio:
100:1 @ 450nm, 200:1 @ 550nm, 340:1 @ 650nm
Construction:
Wire Grid
Wavelength Range (nm):
420 - 700
Transmission (%):
90 (typical @ 550nm)
Transmission Tolerance (%):
±2.5 @ 420 - 700nm
Dimensional Tolerance (mm):
±0.2
Thickness Tolerance (mm):
±0.20
Angle of Incidence (°):
0 ±20
Type:
Linear Polarizer
Thermal Expansion:
31.7 x 10-7/°C
Note:
When the Reference Mark is orientated to the 3 or 9 o'clock position, the transmission axis runs left to right.

Regulatory Compliance

RoHS:

Product Family Description

  • Reflects S-Polarized Light
  • Transmits P-Polarized Light
  • Ideal for High Temperature Environments

Wire Grid Polarizers consist of a thin layer of aluminum MicroWires layered between two glass windows. Wire Grid Polarizers are an alternative to film polarizers and ruled and holographic wire polarizers, offering high transmission and maximum operating temperatures. When used at normal incidence, performance is consistent over a cone angle of ±25°. Reference marks indicate the axis of polarization and the cover glass side.

Note: For the best performance, the input beam should be oriented towards the cover glass side.

Wire Grid Polarizers are constructed by attaching MicroWires to the first window, and then applying a thin cover glass onto the wire grid surface to protect the wire from damage. The light is polarized by the birefringent nature of the wire grid surface. When incident light strikes the wire grid, P-polarized light contacts a dielectric and is transmitted, while
S-polarized light contacts a mirror and is reflected.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×