Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 43 Products in Family

12.7 x 50.8mm EFL 90° Protected Aluminum 175Å Off-Axis Parabolic Mirror

Off-Axis Parabolic Metal Mirrors
Mounting Plate for 50.8mm Diameter Off-Axis Mirrors, #47-112
Mounting Plate for 76.2mm Diameter Off-Axis Mirrors, #63-375
Base of Mirror

Off-Axis Parabolic Metal Mirrors

Mounting Plate for 50.8mm Diameter Off-Axis Mirrors, #47-112

Mounting Plate for 76.2mm Diameter Off-Axis Mirrors, #63-375

Base of Mirror

Stock #34-564 Clearance
×
€120.00
×
Qty 1-10
€120.00
Qty 11-25
€114.00
Qty 26+
Request a Quote
Type:
Off-Axis Parabolic Mirror
Coating:
Protected Aluminum (400-12000nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >70% @ 700 - 2000nm
Ravg >97% @ 2 - 12μm
Coating Type:
Metal
Effective Focal Length EFL (mm):
50.80
Focal Length Tolerance (%):
±1
Diameter (mm):
12.70 +0.00/-0.38
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
25.4
Surface Roughness (Angstroms):
<175 RMS
Wavelength Range (nm):
400 - 12,000
Surface Quality:
80-50
Substrate:
Aluminum 6061-T6
Y Offset (mm):
50.8
Reflected Wavefront, RMS:
λ/4
RoHS:

Product Family Description

  • Aluminum Substrate Mirrors
  • Available in 15°, 30°, 45°, 60°, or 90° Off-Axis Options
  • Protected Aluminum, Protected Gold, and Bare Gold Coating Options

Off-Axis Parabolic Metal Mirrors (OAPs) are not wavelength dependent and free of aberrations across a broad spectrum. These benefits make OAPs ideal for use in instrumentation and laser systems like Schlieren, MTF, FLIR, FTIR systems and IR lasers such as Quantum cascade lasers. These mirrors provide unobstructed access to the point of focus permitting designers to create more compact systems. Off-Axis Parabolic Metal Mirrors are available in a variety of off-axis and coating options, and are widely used in broadband UV, Visible, and IR applications. If Scattering in the UV and Visible spectrum is a concern, please consider our our Low Scatter 50 Å surface roughness OAPs.

Note For new 100 angstrom options, please consider our TECHSPEC® 100Å Off-Axis Parabolic Mirrors.

Off-Axis Parabolic Mirrors
Off-Axis Parabolic Mirrors

Technical Information

Custom Coating Options
Coating Range (µm) % Reflection
UV Enhanced Aluminum 0.24 - 0.8 ≥85
  2 - 12 ≥97
Protected Silver 2 - 12 ≥98
532nm Enhanced Ni on Al @ 0.532 ≥98
1064nm Enhanced Ni on Al @ 1.064 ≥98

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×