Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 9 Products in Family

12mm Dia. x 12mm FL, Commercial Grade, Double-Convex Lens

Stock #27-735 Clearance
×
€16.75
Qty 1-5
€16.75
Qty 6-49
€13.40
Qty 50+
Request a Quote
Diameter (mm):
12.00 +0.00/-0.10
Diameter Tolerance (mm):
+0.00/-0.10
Back Focal Length BFL (mm):
10.54
Effective Focal Length EFL (mm):
12.00
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Substrate:
N-SK18
Centering (arcmin):
6.00
Center Thickness CT (mm):
4.50
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
1.88
Radius R1 (mm):
14.39
Clear Aperture CA (mm):
≥10.2
f/#:
1.00
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.5
Type:
Double-Convex Lens
Wavelength Range (μm):
0.4 - 0.7
RoHS:

Product Family Description

Double-convex (DCX) lenses have two outward, equally curved surfaces, a positive focal length, and are useful for 1:1 imaging and in multi-element systems. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade MgF2 Coated Double-Convex (DCX) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×