Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 6 Products in Family

12mm Dia. x -18mm FL, Commercial Grade, Double-Concave Lens

Stock #27-791 Clearance
×
€16.15
Qty 1-5
€16.15
Qty 6-49
€12.95
Qty 50+
Request a Quote
Diameter (mm):
12.00 +0.00/-0.10
Diameter Tolerance (mm):
+0.00/-0.10
Effective Focal Length EFL (mm):
-18.00
Back Focal Length BFL (mm):
-18.65
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Substrate:
N-BK7
Clear Aperture CA (mm):
≥10.2
Center Thickness CT (mm):
2.00
Center Thickness Tolerance (mm):
±0.10
Centering (arcmin):
6.00
Edge Thickness ET (mm):
3.44
f/#:
1.5
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.33
Radius R1 (mm):
18.94
Type:
Double-Concave Lens
Wavelength Range (μm):
0.4 - 0.7
RoHS:

Product Family Description

Double-concave (DCV) lenses have two inward, equally curved surfaces and a negative focal length. They are used for image reduction and to spread light. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade MgF2 Coated Double-Concave (DCV) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×