Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 8 Products in Family

12mm Dia. x -18mm FL, Commercial Grade, Double-Concave Lens

Stock #27-790 Clearance
×
€14.65
Qty 1-5
€14.65
Qty 6
€11.75
Volume Pricing
Request a Quote
Diameter (mm):
12.00 +0.00/-0.10
Effective Focal Length EFL (mm):
-18.00
Back Focal Length BFL (mm):
-18.65
Coating:
Uncoated
Substrate:
Clear Aperture CA (mm):
≥10.2
Center Thickness CT (mm):
2.00
Center Thickness Tolerance (mm):
±0.10
Centering (arcmin):
6.00
Edge Thickness ET (mm):
3.44
f/#:
1.5
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.33
Radius R1 (mm):
18.94
Type:
Double-Concave Lens
Wavelength Range (μm):
0.35 - 2.2

Regulatory Compliance

RoHS:

Product Family Description

Double-concave (DCV) lenses have two inward, equally curved surfaces and a negative focal length. They are used for image reduction and to spread light.

Commercial Grade Uncoated Double-Concave (DCV) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×