Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 1 Products in Family

12mm Fixed Focal Length Lens

Stock #59-843
€95.00
Qty 1
€95.00
Volume Pricing
Request a Quote
Focal Length FL (mm):
12.00
Maximum Sensor Format:
1/2"
Aperture (f/#):
f/1.4 - f/16
Working Distance (mm):
300 - ∞
Field of View @ Min Working Distance (mm):
163.00
Filter Thread:
M30.5 x 0.5
Iris Option:
Yes
Mount:
CS-Mount
Type:
Fixed Focal Length Lens

Regulatory Compliance

RoHS:

Product Family Description

  • Low Cost
  • Iris Option Available
  • Support ⅔" and ½" Sensors
  • CS and C-mount

Our Monofocal Lenses are ideal for applications demanding a wide field, large maximum aperture, and short working distances. Featuring a variable iris, these monofocal lenses are a solution for any application where size and cost are factors. Also relatively short focal lengths allow these lenses to focus from under 0.3 meters to infinity.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×