Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 48 Products in Family

15mm Dia. x -21mm FL, Grade 2, Double-Concave Lens

Stock #31-550 Clearance
×
€4.50
Qty 1-1
€4.50
Qty 2
€3.15
Diameter (mm):
15.00
Effective Focal Length EFL (mm):
-21.00
f/#:
1.4
Numerical Aperture NA:
0.36
Type:
Double-Concave Lens
RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-concave (DCV) lenses have two inward curved surfaces and a negative focal length. They are used for image reduction and to spread light.

Experimental Quality Double-Concave (DCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×