eo_logo
  • Country/Region
  • cart   
 
See all 12 Products in Family

16mm Dia. x -17mm FL, Grade 2, Plano-Concave Lens

Stock #96-172 Clearance
×
€6.00
Qty 1+
€6.00
Qty 2+
€4.20
Volume Pricing
Request Quote
Diameter (mm):
16.00
Effective Focal Length EFL (mm):
-17.00
f/#:
1.06
Numerical Aperture NA:
0.47
Type:
Plano-Concave Lens

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Plano-concave (PCV) lenses have one flat and one inward curved surface. PCV lenses have a negative focal length and are used for image reduction or to spread light.

Experimental Quality Plano-Concave (PCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×