eo_logo
  • Country/Region
  • cart   
 
See all 1 Products in Family

2" (50mm) Motorized Kinematic Mount, ¼-20

2" (50mm) Motorized Kinematic Mount (Front), #68-339

2 2
×
2" (50mm) Motorized Kinematic Mount (Front), #68-339
Stock #68-339
€1,595.00
Qty 1+
€1,595.00
Volume Pricing
Request Quote
Type:
Adjustable - Tip-Tilt
Type of Movement:
Kinematic
Type of Optics:
Circular
Size of Compatible Optics (mm):
12.5, 25.0, or 50.0/50.8
Type of Motor:
2-Phase Stepper
Load Capacity (kg):
1.5
Maximum Operating Current (mA):
530
Operating Temperature (°C):
0 - 50
Range:
-5.27° to +5.27°
Maximum Speed (°/s):
3.44
Minimum Speed (°/s):
0.0008
Repeatability (°):
<0.015
Accuracy (mrad):
1.05
Backlash (°):
<0.03
Power Supply:
12-16 V DC (Included)
Dimensions (mm):
100 L x 77 W x 100 H
Compatible Post:
¼-20
Motorized:
Yes

Regulatory Compliance

RoHS:

Product Family Description

  • Excellent Resolution and Repeatability
  • Easy to Use with Integrated Motor and Controller
  • Controlled Manually or Via RS-232 Serial Interface
  • ½” (12.5mm), 1” (25mm) and C-mount Adapters Available

The computer controlled Motorized Kinematic Mirror Mount offers high resolution kinematic movement with 10.5° of angular travel and 0.264° per motor revolution. Once the Motorized Kinematic Mirror Mount moves to a desired position, it reports the position through the RS-232 connection and will maintain that position even without power applied. The potentiometers located on the back of the mount provide a convenient way to manually control position. The potentiometers can be used to move the mount at a minimum speed of 1.5μrad/s up to a maximum speed of 60mrad/s. During a manual move, the mount continually transmits its position and can be monitored via a computer, though no computer is required for manual operation.

Each self contained unit includes two stepper motors (one for each axis), built-in controller that connects directly to the RS-232 port of any computer, 15V universal power supply, and 6ft. data cable. Replacement accessories can be purchased separately. Mount can be daisy-chained up to 127 units (254 axes).

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×