Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 19 Products in Family

1" Travel, 0.001" Grad. Mic. Drive F-Face

Stock #33-736
€145.00
Qty 1
€145.00
Volume Pricing
Request a Quote
Type of Drive:
English Micrometer
Type:
English
Travel (inches):
1
Graduation (inches):
0.001
Manufacturer:
Mitutoyo
Stem/Spindle:
Plain/Flat
Stem Diameter (mm):
12
Stem Length (mm):
29
Spindle Diameter (mm):
8
Min. Spindle Length (mm):
34
Max. Diameter (mm):
21
Overall Length (mm):
119.5

Regulatory Compliance

Reach 197:
RoHS 2015:
Not Compliant

Product Family Description

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×