Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 11 Products in Family

200 - 800nm, Manual Mini-Chrom Monochromator

Stock #37-597
€1,495.00
Qty 1
€1,495.00
Wavelength Range (nm):
200 - 800
Aperture (f/#):
f/3.9
Blaze Wavelength (nm):
250.00
Focal Length FL (mm):
74.00
Groove Density (grooves/mm):
1800
Height (mm):
49.00
Length (mm):
139.00
Linear Dispersion (nm/mm):
7.41
Model Number:
Model B
Operating Temperature (°C):
-20 to +80
Resolution (nm) for 100μm Slit Width:
0.74
Resolution (nm) for 150μm Slit Width:
1.11
Resolution (nm) for 300μm Slit Width:
2.22
Resolution (nm) for 600μm Slit Width:
4.44
Slit Length (mm):
4.00
Slit Width (μm):
300.00
Stray Light (%):
≤0.003
Type:
Monochromator
Type of Optics:
2cm2 Square, AIMgF2 Coated Holographic Grating
Wavelength Accuracy (%):
±0.2 of λ
Wavelength Readability (nm):
0.2
Wavelength Reproducibility (%):
±0.15
Weight (kg):
0.7
Width (mm):
59.00
Damage Threshold, CW:
40 Watt/cm2
Damage Threshold, Pulsed:
350 mJ/cm2 @ 200ns
RoHS:

Product Family Description

  • 6 Choices of Wavelength Ranges
  • Compact, Handheld Size
  • 2 NIR Versions

The Mini-Chrom is a manually operated monochromator that utilizes a knob dial for wavelength selection. Rotation of the dial causes, via a precision lead screw/sine bar mechanism, rotation of the diffraction grating which positions the selected wavelength at the exit slit. Wavelength is read directly in nanometers (nm) from a four digit counter on all models. Near infrared Models E and F require the micrometer reading to be doubled, to 2nm per division, for wavelength selection and readout. #56-253 and #56-254 have gold coated optics for maximum grating efficiency and superior reflectance in the near infrared.

These are ideal as components for system integration; all that is required is the light source and sensor. Set of 300 micron slits is included. Narrower slits increase resolution but decrease throughput. Wider slits increase throughput at the expense of spectral purity. These instruments are designed for use in research, quality control, and teaching. They are also used extensively as components in a variety of sophisticated analytical and biomedical equipment such as: clinical chemistry analyzers, HPLC detectors, and UV-VIS-NIR spectrophotometers. The Mini-Chrom is a compact, in-line Fastie-Ebert design with throughput, resolution, stray light, and power handling features comparable to many larger, more expensive, conventional models.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×