• Country/Region
  •   
 
See all 30 Products in Family

20.8 x 32mm FL, Grade 1, Double-Convex Lens

Stock #77-604 Clearance
×
€11.00
Qty 1
€11.00
Qty 2
€7.70
Volume Pricing
Request a Quote
Diameter (mm):
20.80
Effective Focal Length EFL (mm):
32.00
Coating:
Anti-Reflection Coating
f/#:
1.54
Numerical Aperture NA:
0.32

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

20 - 29.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×