Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 38 Products in Family

2.1" LED Spot Light, White (Recertified 05-N)

Stock #66-820-RCD-05N Recertified
×
€570.00
Qty 1
€570.00
Color:
White
Diameter (mm):
54.00
Length (mm):
38.00
Operating Temperature (°C):
0 to 65
Working Distance (mm):
100.00
Intensity Control Option:
Yes
LED Lifetime (hours):
50,000
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)
Number of LEDs:
36.00
Number of Channels:
1.00
Field Coverage (mm):
43.00
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
RoHS:

Product Description

Required 24V power supply #66-855 and optional Manual Intensity Adjustment #86-887 are sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×