Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

24mm Schneider High Resolution VIS-NIR Lens

Stock #66-913
€2,995.00
Qty 1
€2,995.00
Focal Length FL (mm):
24.0
Maximum Sensor Format:
4/3"
Aperture (f/#):
f/2 - f/16
Working Distance (mm):
76 - ∞
Distortion (%):
<2.5
Field of View @ Min Working Distance (mm):
19.60
Field of View, 1/2" Sensor:
14.9°
Filter Thread:
M37.0 x 0.75
Length excluding Threads (mm):
37.9
Maximum Diameter (mm):
40.0
Mount:
C-Mount
Style:
VIS-NIR
Type:
Fixed Focal Length Lens
Weight (g):
80.00
RoHS:

Product Family Description

  • Optimized for High-Resolution, 4 and 5 MegaPixel CCD and CMOS Cameras
  • Spectral Range of 400-1000nm
  • Compact Size

These Schneider High Resolution VIS-NIR Lenses are optimized for high-resolution applications using 5 MegaPixel CCD and CMOS cameras with sensor sizes up to 2/3" or 4 MegaPixel cameras with 1.3" sensor sizes. These lenses can be used over the complete spectral sensitivity range without a focus difference. With fast f/#s and very good transmission due to their broadband coating, these lenses feature extremely bright and crips images over the entire spectral range from 400-1000nm. Features a robust mechanical design, lockable focus, lockable iris, and filter mount threads.

These lenses provide <2.5% geometric distortion, specified for a maximum sensor diagonal (±5.5mm) and lens focused at infinity.

Technical Information

Schneider High Resolution VIS-NIR Lens Dimensions
Stock No. A B C D
#64-763 38.9mm 3.80mm 8.71mm 31.5mm
#66-913 37.9mm 3.80mm 11.0mm 40.0mm
#66-914 59.9mm 4.1mm 3.2mm 31.5mm

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×