Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 3 Products in Family

25 x 35.36 x 3mm Elliptical Beamsplitter 50R/50T

Stock #27-610 Clearance
×
€75.00
Qty 1-5
€75.00
Qty 6-25
€60.00
Qty 26+
Request a Quote
Dimensions (mm):
25.0 x 35.36
Dimensional Tolerance (mm):
±0.25
Substrate:
N-BK7
Minor Axis (mm):
25.00
Major Axis (mm):
35.36
Clear Aperture (%):
80.00
Coating Specification:
Surface 1: Dielectric, ±5% R/T @ 550nm
Surface 2: AR ¼λ MgF2 @ 550nm
Reflection (%):
50.00
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.25
Transmission (%):
50.00
RoHS:

Product Family Description

Elliptical beamsplitters maximize beamsplitting efficiency while minimizing required mounting space. When oriented at 45°, the beamsplitters create a circular aperture equal to the diameter of the minor axis. With an improved surface accuracy of λ/2, these beamsplitters are ideal for diffuse axial and in-line illumination integration. They are available in 50/50 beamsplitter coating and feature an anti-reflection coating to reduce back reflections.

Commercial Grade Elliptical Beamsplitters offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×