Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 24 Products in Family

TECHSPEC 25.0mm Dia x 75.0mm FL 532nm V-Coat, Cylinder Lens

Laser Line PCX Cylinder Lens

Laser Line PCX Cylinder Lens

Stock #33-229
€85.00
Qty 1-5
€85.00
Qty 6
€68.00
Diameter (mm):
25.00
Dimensional Tolerance (mm):
+0.0/-0.2
Effective Focal Length EFL (mm):
75.00
Back Focal Length BFL (mm):
72.89
Center Thickness CT (mm):
3.06
Center Thickness Tolerance (mm):
±0.1
Substrate:
N-BK7
Coating:
Laser V-Coat (532nm)
Coating Specification:
Rabs <0.25% @ 532nm
Ravg <1.5% @ 495 - 570nm
Edge Thickness ET (mm):
1.00
f/#:
3.00
Focal Length Tolerance (%):
±3
Note:
Coating: 532nm V-Coat
Numerical Aperture NA:
0.17
Radius R1 (mm):
38.89
Surface Quality:
60-40
Type:
Cylinder Lens, Plano-Convex
Wavelength Range (μm):
0.495 - 0.570
Wavelength Range (nm):
495 - 570

Regulatory Compliance

RoHS:

Product Family Description

  • Round Sizes For Easy Integration
  • Focus Light in Only One Direction
  • Coated for Maximum Transmission at Common Laser Wavelengths

TECHSPEC® Laser Line PCX Cylinder Lenses are designed for applications that require laser light to be focused in only one direction. These cylindrical lenses can be used for focusing light into a slit or line scan detector, and feature round sizes to facilitate system integration. Additionally, TECHSPEC Laser Line PCX Cylinder Lenses can be used in pairs to collimate and circularize diode laser output. Multiple anti-reflection coating options are offered for common laser wavelengths, and provide less than 0.25% reflection at the laser output wavelength.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×