• Country/Region
  •   
 
See all 63 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Diameter x 125.0mm FL, 1310nm V-Coat, PCX Lens

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses

Stock #84-189 Clearance
×
€19.95
×
Qty 1
€19.95
Volume Pricing
Request a Quote
Diameter (mm):
25.00 +0.0/-0.025
Effective Focal Length EFL (mm):
125.00
Back Focal Length BFL (mm):
122.7
Coating:
Laser V-Coat (1310nm)
Coating Specification:
Rabs <0.25% @ 1310nm
Substrate:
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
3.50
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
2.28
Radius R1 (mm):
64.62
Clear Aperture CA (mm):
24.00
f/#:
5.00
Numerical Aperture NA:
0.10
Design Wavelength DWL (nm):
1310
Focal Length Specification Wavelength (nm):
587.6
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Typical Energy Density Limit:
5 J/cm2 @ 1310nm, 10ns

Regulatory Compliance

RoHS:

Product Family Description

Our standard TECHSPEC® Plano-Convex lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×