Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 129 Products in Family

TECHSPEC 25.4 x 54.4mm EFL 30° Protected Aluminum 175Å Off-Axis Parabolic Mirror

Stock #47-085 Clearance
×
€164.00
×
Qty 1-10
€164.00
Qty 11
€155.80
Volume Pricing
Request a Quote
Type:
Off-Axis Parabolic Mirror
Coating:
Protected Aluminum (400-2000nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Coating Type:
Metal
Effective Focal Length EFL (mm):
54.45
Focal Length Tolerance (%):
±1
Diameter (mm):
25.40 +0.00/-0.38
Off-Set Angle (°):
30
Parent Focal Length PFL (mm):
50.8
Surface Figure, RMS:
λ/8
Surface Roughness (Angstroms):
<175 RMS
Wavelength Range (nm):
400 - 2000
Surface Quality:
80-50
Substrate:
Aluminum 6061-T6
Y Offset (mm):
27.22
Reflected Wavefront, RMS:
λ/4

Regulatory Compliance

RoHS:

Product Description

If scattering is a concern, consider our Low Scatter Off-Axis Parabolic Mirrors.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×